Plummer block housings BLACK Series / Plastic / Non-split / TP204

Plummer block housings BLACK Series / Plastic / Non-split / TP204
[Specifications]
・Material: Plastic
・Splitting: Non-split
・BLACK Series TP204 BLACK

Plummer block housings of BLACK Series from ZEN.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TP204 BLACK

Part Number
TP204 BLACK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.30 €

1 4 Days

Loading...

  1. 1

Basic information

Material Plastic Splitting Non-split Weight(g) 164.0

This page is Plummer block housings BLACK Series / Plastic / Non-split / TP204, part number TP204 BLACK.
You can find the detail information about specifications and dimensions on part number TP204 BLACK.

Tech Support