Drawn cup roller bearings with open end OH Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HK2216 OH

Part Number
HK2216 OH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.90 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 22 O.D. D(mm) 28 Width B(mm) 16
Number of Raceway Ring Rows Single Row Cage Sheet steel cage Lubrication hole Without lubrication groove
Temperature range -30 to +140 degrees Weight(g) 19.0

This page is Drawn cup roller bearings with open end OH Series, part number HK2216 OH.
You can find the detail information about specifications and dimensions on part number HK2216 OH.

Tech Support