Manufacturer part number: HFL0615 KFR
Brand: ZEN
Price: 4.97 €
Delivery time: 4 Days
I.D. d: 6 mm
O.D. D: 10 mm
Width B: 15 mm
Design: Drawn cup roller clutch with bearing
Weight: 4.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HFL0615 KFR
Outer ring | With knurling on outer ring | Press-on springs | Plastic springs | Seal | None open bearing |
---|---|---|---|---|---|
Temperature range | -10 to +70 degrees |
This page is Drawn cup roller clutches KFR Series, part number HFL0615 KFR.
You can find the detail information about specifications and dimensions on part number HFL0615 KFR.
Part Number |
---|
HF0406 KFR |
HF0612 KFR |
HF0812 KFR |
HF1012 KFR |
HFL0822 KFR |
HFL1022 KFR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Design | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
2.35 € | 1 | 4 Days | 4 | 8 | 6 | Drawn cup roller clutch without bearing | 1.0 | ||
1.97 € | 1 | 4 Days | 6 | 10 | 12 | Drawn cup roller clutch without bearing | 3.0 | ||
2.28 € | 1 | 4 Days | 8 | 12 | 12 | Drawn cup roller clutch without bearing | 4.0 | ||
2.67 € | 1 | 4 Days | 10 | 14 | 12 | Drawn cup roller clutch without bearing | 4.0 | ||
5.30 € | 1 | 4 Days | 8 | 12 | 22 | Drawn cup roller clutch with bearing | 7.0 | ||
5.75 € | 1 | 4 Days | 10 | 14 | 22 | Drawn cup roller clutch with bearing | 8.0 |