Thrust washer P14 Series / Maintenance-free. for dry-running applications / Internal diameter 10mm

Thrust washer P14 Series / Maintenance-free. for dry-running applications / Internal diameter 10mm
[Specifications]
・Material: Leaded
・Internal diameter(mm): 10
・Outer diameter(mm): 20
・Width(mm): 1.5

[Features]
・Absorbing and transferring axial forces coming from one direction
・Fixing moving components to each other
・Ensuring axial guidance accuracy over the entire service life
・P14 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PAW10 P14

Part Number
PAW10 P14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.20 €

1 4 Days

Loading...

  1. 1

Basic information

Material Leaded Internal diameter(mm) 10 Outer diameter(mm) 20
Width(mm) 1.5 Lubrication & Maintenance Maintenance-free. for dry-running applications Temperature range -40 to +110 degrees
Weight(g) 3.0

This page is Thrust washer P14 Series / Maintenance-free. for dry-running applications / Internal diameter 10mm, part number PAW10 P14.
You can find the detail information about specifications and dimensions on part number PAW10 P14.

Tech Support