Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7307 BEGATVP
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 35 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 80 | Width B(mm) | 21 | Raceway No. of Rows | Single Row |
Rolling Element Material | Steel | Cage | Polyamide cage | Clearance | Normal radial clearance |
EAN | 9008745201929 | Seal | None open bearing | Temperature range | -20 to +120 degrees |
Weight(g) | 460 | Arrangement | Standard version | Contact angle | 40 degrees |