Four point contact bearing / N2MPAC3 series / NKE BEARINGS (QJ317 N2MPAC3)

Four point contact bearing / N2MPAC3 series / NKE BEARINGS QJ317 N2MPAC3

Product Details:

Manufacturer part number: QJ317 N2MPAC3

Brand: NKE BEARINGS

Price: 313.93

Delivery time: 4 Days


Technical Data:

I.D. D: 85 φ

Outer Diameter D: 180 φ

Width B: 41 mm

EAN: 9008745346972

Weight: 5470.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ317 N2MPAC3

Part Number
QJ317 N2MPAC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

313.93 €

1 4 Days 851804190087453469725470.0

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Cage Brass cage Clearance Slightly increased radial clearance
Temperature range -30 to +150 degrees Design Split inner ring Groove(s) on outer ring 2 retaining grooves on outer ring shifted by 180 degrees

Tech Support