Cylindrical roller bearings ECPC4 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ2315 ECPC4

Part Number
NJ2315 ECPC4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

441.78 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 75 O.D. D(mm) 160 Width B(mm) 55
Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Polyamide cage Clearance Strongly increased radial clearance Current insulation No current insulation
Design Support bearing (axial displacement). inner ring removable o EAN 7316570401547 Outer ring Without groove/lubrication holes
Seal None. open bearing Temperature range -30 to +120 °C Weight(g) 5017.0

This page is Cylindrical roller bearings ECPC4 Series, part number NJ2315 ECPC4.
You can find the detail information about specifications and dimensions on part number NJ2315 ECPC4.

Tech Support