Roller Bearings C3 Series (C2220 C3)

Roller Bearings  C3 Series C2220 C3

Product Details:

Manufacturer part number: C2220 C3

Brand: SKF

Price: 528.15

Delivery time: 4 Days


Technical Data:

I.D. d: 100 mm

O.D. D: 180 mm

Width B: 46 mm

EAN: 7316577759580

Weight: 4963.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C2220 C3

Part Number
C2220 C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

528.15 €

1 4 Days 1001804673165777595804963.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 5 Bore Cylindrical Cage Sheet steel cage
Clearance Slightly increased radial clearance Seal None. open bearing Temperature range -30 to +200 °C

This page is Roller Bearings C3 Series, part number C2220 C3.
You can find the detail information about specifications and dimensions on part number C2220 C3.

Variation of this product

Part Number
C2217 C3
C2318 C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

445.43 €

1 4 Days 851503673165704266702607.0

755.02 €

1 4 Days 901906473165777595428446.0

Tech Support