Roller Bearings CV Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NCF2944 CV

Part Number
NCF2944 CV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,452.26 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 220 O.D. D(mm) 300 Width B(mm) 48
Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage None. full complement bearing Clearance Normal radial clearance Current insulation No current insulation
Design Support bearing (axial displacement) EAN 7316572382073 Outer ring Without groove/lubrication holes
Seal None. open bearing Temperature range -30 to +150 °C Weight(g) 9650.0

This page is Roller Bearings CV Series, part number NCF2944 CV.
You can find the detail information about specifications and dimensions on part number NCF2944 CV.

Tech Support