Roller Bearings ECMC4VA301 Series (NU330 ECMC4VA301)

Roller Bearings  ECMC4VA301 Series NU330 ECMC4VA301

Product Details:

Manufacturer part number: NU330 ECMC4VA301

Brand: SKF

Price: 3,078.57

Delivery time: 17 Days


Technical Data:

I.D. d: 150 mm

O.D. D: 320 mm

Width B: 65 mm

Design: Floating bearing. inner ring removable on both sides

EAN: 7316570784770


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NU330 ECMC4VA301

Part Number
NU330 ECMC4VA301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

3,078.57 €

1 17 Days 15032065Floating bearing. inner ring removable on both sides731657078477026300.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Brass cage Clearance Strongly increased radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None. open bearing Temperature range -30 to +150 °C

This page is Roller Bearings ECMC4VA301 Series, part number NU330 ECMC4VA301.
You can find the detail information about specifications and dimensions on part number NU330 ECMC4VA301.

Variation of this product

Part Number
NJ312 ECMC4VA301
NJ316 ECMC4VA301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

342.79 €

1 4 Days 6013031Support bearing (axial displacement). inner ring removable o73165708810662181.0

557.46 €

1 4 Days 8017039Support bearing (axial displacement). inner ring removable o73165777245194508.0

Tech Support