Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6211 F604
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 55 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 100 | Width B(mm) | 21 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Extremely increased radial clearance | Current insulation | No current insulation | EAN | 3413520135904 |
Outer ring | Without flange/groove | Seal | Cover on both sides | Temperature range | For high temperatures (+200 to +350 °C) |
Weight(g) | 633.0 |
This page is Deep groove ball bearings / single row / F604 / SNR, part number 6211 F604.
You can find the detail information about specifications and dimensions on part number 6211 F604.