Deep groove ball bearings / single row / outer ring with circlip / 2RSH / 2RSHNR / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6003-2RSHNR

Part Number
6003-2RSHNR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.93 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Ring Type Grooved Accuracy  (JIS) Grade 5
I.D. D(φ) 17 Outer Diameter D(φ) 35 Width B(mm) 10
Outer Ring With Outer Ring Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation EAN 7316571821597 Seal Contact seals on both sides
Temperature range -20 to +120 °C Weight(g) 39.0

This page is Deep groove ball bearings / single row / outer ring with circlip / 2RSH / 2RSHNR / SKF, part number 6003-2RSHNR.
You can find the detail information about specifications and dimensions on part number 6003-2RSHNR.

Tech Support