Rod End Bearings, Spherical Bearings F Series (GX80 F)

Rod End Bearings, Spherical Bearings  F Series GX80 F

Product Details:

Manufacturer part number: GX80 F

Brand: SKF

Price: 1,096.77

Delivery time: 4 Days


Technical Data:

I.D. D: 80 mm

Operating Temperature Range: -40~75 °C

Outer diameter: 180 mm

Width: 50 mm

Thread type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GX80 F

Part Number
GX80 F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Operating Temperature Range
(°C)
Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

1,096.77 €

1 4 Days 80-40~7518050-6950.07316577002457

Loading...

  1. 1

Basic information

Maintenance Maintenance-free version Seal None. open bearing

This page is Rod End Bearings, Spherical Bearings F Series, part number GX80 F.
You can find the detail information about specifications and dimensions on part number GX80 F.

Variation of this product

Part Number
GX25 F
SIKB22 F
SILKB16 F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Operating Temperature Range
(°C)
Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

115.38 €

1 17 Days 25-40~756222.5-372.07316577002396

135.37 €

1 4 Days 22-5528Female thread492.07316571065281

80.63 €

1 17 Days 16-4321Female thread223.0-

Tech Support