Take-up housing units TF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TUJ55 TF

Part Number
TUJ55 TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

118.35 €

1 4 Days

Loading...

  1. 1

Basic information

Shaft Bore Dia. d(mm) 55 Unit Body Material Cast Iron Rolling Element Material Steel
Fixing Threaded pins Temperature range -20 to +120 °C Version For linear movement
GTIN/EAN 7316570322736 Weight(g) 3981

This page is Take-up housing units TF Series, part number TUJ55 TF.
You can find the detail information about specifications and dimensions on part number TUJ55 TF.

Tech Support