self-aligning ball bearings / double row / 2306 / 2RS / 2306 2RS / 2RS / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2306 -2RS

Part Number
2306 -2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.23 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 30
Outer Diameter D(φ) 72 Width B(mm) 27 Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
EAN 9008745119255 Seal Contact seals on both sides Temperature range -30 to +100 °C
Weight(g) 542.0

This page is self-aligning ball bearings / double row / 2306 / 2RS / 2306 2RS / 2RS / NKE BEARINGS, part number 2306 -2RS.
You can find the detail information about specifications and dimensions on part number 2306 -2RS.

Tech Support