Self-aligning ball bearings / double row / 2222 / C3 / tapered bore / 2222 K.MC3 / K.MC3 / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2222 K.MC3

Part Number
2222 K.MC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

433.23 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 110
Outer Diameter D(φ) 200 Width B(mm) 53 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Brass cage Clearance Slightly increased radial clearance
EAN 9008745113895 Seal None. open bearing Temperature range -30 to +150 °C
Weight(g) 7510.0

This page is Self-aligning ball bearings / double row / 2222 / C3 / tapered bore / 2222 K.MC3 / K.MC3 / NKE BEARINGS, part number 2222 K.MC3.
You can find the detail information about specifications and dimensions on part number 2222 K.MC3.

Tech Support