Manufacturer part number: 706110X20
Brand: RINGFEDER
Price: 7.00 €
Delivery time: 5 Days
Overall Length W: 15.5 mm
Outer Dia. A: 20 mm
Inner Diameter: 10 mm
Overall Length (Without Screws): 13 mm
Transmissible Torque at Given Max. Tightened Torque: 6 Nm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
706110X20
Part Number
|
---|
706110X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length W (mm) | Outer Dia. A (mm) | Inner Diameter (mm) | Overall Length (Without Screws) (mm) | Transmissible Torque at Given Max. Tightened Torque (Nm) | Transmissible Axial Force (kN) | Maximum Tightened Torque of the Clamping Screws (Nm) | Surface Pressure on Shaft at Given Max. Tightened Torque (N/mm²) | Surface Pressure on Hub at Given Max. Tightened Torque (N/mm²) | Thread | Quantity Of Screws (Pieces) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.00 € | 1 | 5 Days | 15.5 | 20 | 10 | 13 | 6 | 1.2 | 0.5 | 33 | 17 | M 2.5 | 4 |
Loading...
This page is Locking Assemblies 7061, part number 706110X20.
You can find the detail information about specifications and dimensions on part number 706110X20.
Configure
Basic Attributes
Overall Length W(mm)
Outer Dia. A(mm)
Inner Diameter(mm)
Overall Length (Without Screws)(mm)
Transmissible Torque at Given Max. Tightened Torque(Nm)
Transmissible Axial Force(kN)
Maximum Tightened Torque of the Clamping Screws(Nm)
Surface Pressure on Shaft at Given Max. Tightened Torque(N/mm²)
Surface Pressure on Hub at Given Max. Tightened Torque(N/mm²)
Thread
Quantity Of Screws(Pieces)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
706111X22 |
706112X22 |
706114X26 |
706115X28 |
706116X32 |
706117X35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length W (mm) | Outer Dia. A (mm) | Inner Diameter (mm) | Overall Length (Without Screws) (mm) | Transmissible Torque at Given Max. Tightened Torque (Nm) | Transmissible Axial Force (kN) | Maximum Tightened Torque of the Clamping Screws (Nm) | Surface Pressure on Shaft at Given Max. Tightened Torque (N/mm²) | Surface Pressure on Hub at Given Max. Tightened Torque (N/mm²) | Thread | Quantity Of Screws (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.00 € | 1 | 5 Days | 15.5 | 22 | 11 | 13 | 7 | 1.2 | 0.5 | 30 | 15 | M 2.5 | 4 | ||
7.00 € | 1 | 5 Days | 15.5 | 22 | 12 | 13 | 7 | 1.2 | 0.5 | 26 | 15 | M 2.5 | 4 | ||
7.35 € | 1 | 5 Days | 20 | 26 | 14 | 17 | 19 | 2.5 | 1.3 | 57 | 30 | M 3 | 4 | ||
7.35 € | 1 | 5 Days | 20 | 28 | 15 | 17 | 22 | 2.5 | 1.3 | 55 | 27 | M 3 | 4 | ||
7.70 € | 1 | 5 Days | 21 | 32 | 16 | 17 | 38 | 4 | 2.9 | 71 | 35 | M 4 | 4 | ||
8.52 € | 1 | 5 Days | 25 | 35 | 17 | 21 | 41 | 4 | 2.9 | 66 | 33 | M 4 | 4 |