Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
574186
Max. Load / Allowable Load(daN) | 100 | Max. Load / Allowable Load(kg) | 100 | Axle hole diameter(mm) | 8 |
---|---|---|---|---|---|
Bearing type | Ball bearing | Material | Polypropylene|Rubber | Product type | Plastic caster |
Wheel diameter(mm) | 80 | Wheel width(mm) | 32 |
This page is WHEELS APPARAT.THERMO.LAUFB, part number 574186.
You can find the detail information about specifications and dimensions on part number 574186.