Apparate-Double-steering

Apparate-Double-steering
  • Volume Discount
[Specifications]
・Product type: Twin wheel caster
・Material: Steel plate|Polyamide
・Swivel caster features: Rear opening, Rear opening|Brake
・Sheet size(mm): 41, 55
・Wheel width(mm): 18, 23
・Wheel diameter(mm): 50, 75
・Load capacity (max.)(kg): 80, 100

106724/106732:
・Light duty twin wheel swivel castor, nylon wheel
276394/285320:
・Light duty twin wheel swivel castor, with brake system 'stop-fix', nylon wheel

[Features]
・high chemical resistance to many aggressive substances
・operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
106724
106732
276394
285320
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity (max.)
(kg)
Sheet size
(mm)
Size Swivel caster features Total height
(mm)
Type (misc.) Tyre width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)

8.45 €

1 Available 3 Days 804141 mmRear opening71Double wheels with reverse lock2 x 185018

11.68 €

1 Available 3 Days 1005555 mmRear opening98Double wheels with reverse lock2 x 237523

10.61 €

1 Available 3 Days 804141 mmRear opening|Brake71Double wheels with reverse lock and stop-fix-Breaks2 x 185018

15.96 €

1 Available 3 Days 1005555 mmRear opening|Brake98Double wheels with reverse lock and stop-fix-Breaks2 x 237523

Loading...

  1. 1

Basic information

Material (details) Casing made of Steel sheet. wheels of Polyamid Material Steel plate|Polyamide Product type Twin wheel caster

Tech Support