BOSCH REXROTH 2-Way Flow Control Valve 2FRM 6 (R900205578)

BOSCH REXROTH 2-Way Flow Control Valve 2FRM 6 R900205578

Product Details:

Manufacturer part number: R900205578

Brand: BOSCH REXROTH

Price: 758.38

Delivery time: 5 Days


Technical Data:

Maximum flow rate (l/min): 0.6

Flow rate range A to B (l/min): Up to 0.6

Adjustment element: Lockable rotary knob with scale

Customs tariff weight: 1.02 kg

Pressure compensator: Without closure of pressure compensator


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900205578

Part Number
R900205578
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum flow rate (l/min) Flow rate range A to B (l/min) Adjustment element Customs tariff weight
(kg)
Pressure compensator Check valve

758.38 €

1 5 Days 0.6Up to 0.6Lockable rotary knob with scale1.02Without closure of pressure compensatorNone

Loading...

  1. 1

Basic information

Valve type 2-way flow control valve Customs tariff weight unit kg Nominal size 6
Maximum operating pressure (bar) 315 Actuation Mechanical Type 2FRM
Device series 3X Customs tariff item number 84812010 Customs tariff weight per 1
Customs tariff country of origin DE Sealing material FKM

This page is BOSCH REXROTH 2-Way Flow Control Valve 2FRM 6, part number R900205578.
You can find the detail information about specifications and dimensions on part number R900205578.

Variation of this product

Part Number
R900205506
R900205507
R900205508
R900205580
R900208589
R900209927
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum flow rate (l/min) Flow rate range A to B (l/min) Adjustment element Customs tariff weight
(kg)
Pressure compensator Check valve

758.38 €

1 5 Days 1.5Up to 1.5Lockable rotary knob with scale1.02Without closure of pressure compensatorNone

792.95 €

1 5 Days 1.5Up to 1.5Lockable rotary knob with scale1.02Without closure of pressure compensatorWith

758.38 €

1 5 Days 10Up to 10.0Lockable rotary knob with scale1Without closure of pressure compensatorNone

792.95 €

1 5 Days 0.2Up to 0.2Lockable rotary knob with scale1.013Without closure of pressure compensatorWith

792.95 €

1 5 Days 16Up to 16.0Rotary knob with scale0.98With closure of pressure compensator (suppression of start-up jump)With

792.95 €

1 5 Days 10Up to 10.0Rotary knob with scale0.96Without closure of pressure compensatorWith

Tech Support