Manufacturer part number: R900052621
Brand: BOSCH REXROTH
Price: 682.74 €
Delivery time: 5 Days
Customs tariff — weight: 1.42 kg
Main connections: 3
Spool symbol: UK
Auxiliary actuation device: With concealed auxiliary actuation device (standard)
Check valve: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900052621
Part Number
|
---|
R900052621 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Main connections | Spool symbol | Auxiliary actuation device | Check valve | Sealing material | |
---|---|---|---|---|---|---|---|---|---|---|
682.74 € | 1 | 5 Days | 1.42 | 3 | UK | With concealed auxiliary actuation device (standard) | - | NBR |
Loading...
Maximum flow rate (l/min) | 25 | Spool position | Not monitored | Screw-in bore | No screw-in valve |
---|---|---|---|---|---|
Valve type | Directional poppet valve | Customs tariff — weight per | 1 | Voltage (V/Hz) | DC 24 V |
Customs tariff — weight unit | kg | Customs tariff — item number | 84812010 | Nominal size | 6 |
Actuation type | Direct-operated | Spring return | With spring return | Maximum operating pressure (bar) | 350 |
Electrical connection | With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately) | Actuation | Electrical | Type | M-SED |
Device series | 1X | Solenoid | High-performance solenoid, wet-pin (switching in oil) with removable coil | Customs tariff — country of origin | DE |
Throttle insert diameter(mm) | None |
This page is BOSCH REXROTH Directional Poppet Valve M-.SED 6, part number R900052621.
You can find the detail information about specifications and dimensions on part number R900052621.
Part Number |
---|
R900052392 |
R900058047 |
R900059471 |
R900083344 |
R900208583 |
R900221358 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff — weight (kg) | Main connections | Spool symbol | Auxiliary actuation device | Check valve | Sealing material |
---|---|---|---|---|---|---|---|---|---|---|
682.74 € | 1 | 5 Days | 1.42 | 3 | CK | With concealed auxiliary actuation device (standard) | - | NBR | ||
1,318.71 € | 1 | 5 Days | 2.3 | 4 | D | With concealed auxiliary actuation device (standard) | - | NBR | ||
1,420.54 € | 1 | 5 Days | 2.3 | 4 | D | With concealed auxiliary actuation device (standard) | With cartridge-type check valve | NBR | ||
682.74 € | 1 | 5 Days | 1.42 | 3 | CK | Without auxiliary actuation device | - | NBR | ||
784.57 € | 1 | 5 Days | 1.42 | 3 | UK | With concealed auxiliary actuation device (standard) | With cartridge-type check valve | NBR | ||
715.46 € | 1 | 5 Days | 1.4 | 3 | UK | With concealed auxiliary actuation device (standard) | - | FKM |