Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R901085009
Maximum flow rate (l/min) | 5 | Customs tariff — weight(kg) | 0.26 | Spool position | Not monitored |
---|---|---|---|---|---|
Screw-in bore | High-performance and screw hole R/T-11A | Valve type | Directional poppet valve | Customs tariff — weight per | 1 |
Voltage (V/Hz) | Without coil | Customs tariff — weight unit | kg | Customs tariff — item number | 84812010 |
Nominal size | 8 | Actuation type | Direct-operated | Spring return | With spring return |
Main connections | 2 | Spool symbol | P | Maximum operating pressure (bar) | 500 |
Electrical connection | None | Actuation | Electrical | Type | KSDE |
Auxiliary actuation device | Without auxiliary actuation device | Device series | B | Solenoid | High-performance solenoid, wet-pin (switching in oil) with removable coil |
Customs tariff — country of origin | DE | Throttle insert diameter(mm) | None | Sealing material | FKM |
This page is BOSCH REXROTH Directional Poppet Valve KSDE.8 N / P, part number R901085009.
You can find the detail information about specifications and dimensions on part number R901085009.