Manufacturer part number: R901029970
Brand: BOSCH REXROTH
Price: 2,969.51 €
Delivery time: 5 Days
Type code: DBETE-6X/350G24K31A1V
Customs tariff weight: 1.6 kg
Pressure rating in bar: 350
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R901029970
Maximum Applicable Pressure(MPa) | 10.01 or More | Maximum flow rate (l/min) | 2 | Adjustment element | Electrical |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Voltage (V/Hz) | DC 24 V | Pilot control valve | None |
Nominal size | 6 | Actuation type | Proportional | Electrical connections | Setpoint 0 to 10 V |
Maximum operating pressure (bar) | 420 | Type of connection | Without cable socket, component plug DIN EN 175201-804 | Type | DBETE |
Device series | 6X | Check valve | without check valve | Customs tariff item number | 84812010 |
Customs tariff weight per | 1 | Control oil supply | None | Customs tariff country of origin | DE |
Adjustment type | Electrical | Sealing material | FKM |
This page is BOSCH REXROTH Proportional Pressure Relief Valve DBETE, part number R901029970.
You can find the detail information about specifications and dimensions on part number R901029970.
Part Number |
---|
R901029966 |
R901029967 |
R901029968 |
R901029969 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type code | Customs tariff weight (kg) | Pressure rating in bar |
---|---|---|---|---|---|---|---|
2,969.51 € | 1 | 5 Days | DBETE-6X/50G24K31A1V | 1.6 | 50 | ||
2,969.51 € | 1 | 5 Days | DBETE-6X/100G24K31A1V | 1.6 | 100 | ||
3,593.09 € | 1 | 5 Days | DBETE-6X/200G24K31A1V | 1.58 | 200 | ||
2,969.51 € | 1 | 5 Days | DBETE-6X/315G24K31A1V | 1.601 | 315 |