Manufacturer part number: R900954424
Brand: BOSCH REXROTH
Price: 3,812.35 €
Delivery time: 5 Days
Type code: 3DREPE 6 A-2X/45EG24K31/A1M
Customs tariff weight: 1.721 kg
Spool symbol: A
Pressure rating in bar: 45
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900954424
Maximum Applicable Pressure(MPa) | 9.01 to 10 | Maximum flow rate (l/min) | 15 | Adjustment element | Electrical |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Voltage (V/Hz) | DC 24 V | Pilot control valve | None |
Nominal size | 6 | Actuation type | Proportional | Electrical connections | Setpoint 0 to 10 V |
Maximum operating pressure (bar) | 100 | Type of connection | Without cable socket, component plug DIN EN 175201-804 | Type | 3DREPE |
Pilot control | Proportional solenoid with removable spool | Device series | 2X | Check valve | without check valve |
Customs tariff item number | 84812010 | Customs tariff weight per | 1 | Control oil supply | None |
Customs tariff country of origin | DE | Adjustment type | Electrical | Sealing material | NBR |
This page is BOSCH REXROTH Proportional Pressure Reducing Valve 3DREPE, part number R900954424.
You can find the detail information about specifications and dimensions on part number R900954424.
Part Number |
---|
R900954422 |
R900954423 |
R900954425 |
R900954427 |
R900954428 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type code | Customs tariff weight (kg) | Spool symbol | Pressure rating in bar |
---|---|---|---|---|---|---|---|---|
3,812.35 € | 1 | 5 Days | 3DREPE 6 A-2X/16EG24K31/A1M | 1.72 | A | 16 | ||
3,812.35 € | 1 | 5 Days | 3DREPE 6 A-2X/25EG24K31/A1M | 1.721 | A | 25 | ||
4,354.89 € | 1 | 5 Days | 3DREPE 6 C-2X/16EG24K31/A1M | 2.24 | C | 16 | ||
4,354.89 € | 1 | 5 Days | 3DREPE 6 C-2X/25EG24K31/A1M | 2.241 | C | 25 | ||
4,354.89 € | 1 | 5 Days | 3DREPE 6 C-2X/45EG24K31/A1M | 2.241 | C | 45 |