Manufacturer part number: 0067012357
Brand: DICHTOMATIK
Price: Please contact the support for quotation
Delivery time: Quote
Customs tariff weight: 0.284 kg
Thickness t: 3.5 mm
Customs tariff item number: 39269097
Customs tariff country of origin: IT
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0067012357
Material | Fluororubber | Temperature range | -15 to +200 °C | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Shore hardness | 80 | Norm | DIN ISO 3601-1 | Type | O-ring |
Customs tariff weight per | 100 | Basic color | Black |
This page is DICHTOMATIK O-Ring FKM, part number 0067012357.
You can find the detail information about specifications and dimensions on part number 0067012357.
Configure
Basic Attributes
Type
Customs tariff weight(kg)
Thickness t(mm)
Customs tariff item number
Customs tariff country of origin
Optional Attributes
Part Number |
---|
0049381614 |
0049381615 |
0049381634 |
0067012377 |
0067012384 |
0067012388 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Thickness t (mm) | Customs tariff item number | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|
- | 5 | Quote | 0.083 | 1.5 | 39269097 | CN | ||
- | 5 | Quote | 0.521 | 5 | 39269097 | CN | ||
- | 5 | Quote | 0.036 | 2.4 | 39269097 | CN | ||
- | 5 | Quote | 0.118 | 2 | 39269097 | IT | ||
- | 5 | Quote | 0.284 | 3 | 40169300 | IT | ||
- | 5 | Quote | 0.13 | 2 | 39269097 | IT |