Manufacturer part number: MAVE10SR71
Brand: PARKER HANNIFIN
Price: 123.68 €
Delivery time: 5 Days
Pipe outside diameter D1: 10
S2: 22 mm
PN bar: 630
Customs tariff weight: 0.13 kg
L4: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MAVE10SR71
Part Number
|
---|
MAVE10SR71 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | S2 (mm) | PN bar | Customs tariff weight (kg) | L4 | S1 | L3 | L1 | D3 | Surface | Model series | T1 | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
123.68 € | 1 | 5 Days | 10 | 22 | 630 | 0.13 | 5 | 27 | 20 | 43.5 | 6 | Stainless steel | S | G 1/2 | 73072910 | Stainless steel |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Includes all single parts | Order code | MAVE |
---|---|---|---|---|---|
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER Pressure Gage Fitting with Taper MAVE, part number MAVE10SR71.
You can find the detail information about specifications and dimensions on part number MAVE10SR71.
Part Number |
---|
MAVE06SR71 |
MAVE08LR71 |
MAVE10LR71 |
MAVE12LR71 |
MAVE12SR71 |
MAVEV06LRMS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pipe outside diameter D1 | S2 (mm) | PN bar | Customs tariff weight (kg) | L4 | S1 | L3 | L1 | D3 | Surface | Model series | T1 | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
134.65 € | 1 | 5 Days | 6 | 17 | 630 | 0.099 | 5 | 27 | 20 | 42.5 | 2.5 | Stainless steel | S | G 1/2 | 73072910 | Stainless steel | ||
91.77 € | 1 | 5 Days | 8 | 17 | 315 | 0.056 | 4.5 | 19 | 14.5 | 35.5 | 4 | Stainless steel | L | G 1/4 | 73072910 | Stainless steel | ||
88.55 € | 1 | 5 Days | 10 | 19 | 315 | 0.063 | 4.5 | 19 | 14.5 | 36 | 5.5 | Stainless steel | L | G 1/4 | 73072910 | Stainless steel | ||
94.43 € | 1 | 5 Days | 12 | 22 | 315 | 0.077 | 4.5 | 19 | 14.5 | 36 | 5.5 | Stainless steel | L | G 1/4 | 73072910 | Stainless steel | ||
118.91 € | 1 | 5 Days | 12 | 24 | 630 | 0.139 | 5 | 27 | 20 | 45 | 7 | Stainless steel | S | G 1/2 | 73072910 | Stainless steel | ||
197.94 € | 1 | 5 Days | 6 | 14 | - | 0.048 | 4.5 | 19 | 14.5 | 35.5 | 2.5 | Brass | L | G 1/4 | 74122000 | Brass |