Manufacturer part number: TE15LRMS
Brand: PARKER HANNIFIN
Price: Please contact the support for quotation
Delivery time: Quote
S2: 27 mm
D4: 11
L5: 36
Customs tariff weight: 0.219 kg
External pipe diameter D1: 15
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TE15LRMS
PN bar | 200 | Customs tariff weight unit | kg | Scope of delivery | Complete, with nut and ring |
---|---|---|---|---|---|
Order code | TE-R (KEG) | Surface | Brass | Model series | L |
Customs tariff item number | 74122000 | Engineering material | Brass | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is PARKER T-Screw-In Connector TE-R(KEG), part number TE15LRMS.
You can find the detail information about specifications and dimensions on part number TE15LRMS.
Part Number |
---|
TE08LRMS |
TE10LRMS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | D4 | L5 | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | T | S3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
251.00 € | 1 | 5 Days | 17 | 6 | 29 | 0.093 | 8 | 12 | 12 | 14 | 26 | 21 | 6 | R 1/4 tap. | 14 | ||
157.48 € | 1 | 5 Days | 19 | 7 | 30 | 0.104 | 10 | 12 | 14 | 15 | 27 | 22 | 8 | R 1/4 tap. | - |