SKF Hand Pump 729124

SKF Hand Pump 729124
[Specifications]
・Description: Hand-operated hydraulic pump with an analogue pressure gauge
・Maximum pressure: 100 MPa (14 500 psi)
・Oil container capacity: 250 cm³ (15 in³)

The 729124 pump is suitable for use with Hydraulic nuts (up to HMV 54E) and for mounting and dismounting bearings or components where a maximum pressure of 100 MPa (14 500 psi) is required.

[Features]
・Compact design
・Ready to use; fitted with a pressure gauge, hose and quick connection coupling
・Ideal for workshop or on-site use
・Oil container capacity 250 cm³ (15 in³) pre-filled with LHMF 300
・Packed in a sturdy protective case

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

729124

Part Number
729124
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,060.69 €

1 5 Days

Loading...

  1. 1

Basic information

Rated Pressure(MPa) 100 Stroke(mm) 0.5 Customs tariff — weight(kg) 3.52
Weight(g) 3500.0 Oil volume in cm³ 250 Hose length(mm) 1.500
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84132000
Quick connection nipple G 1/4 Customs tariff — country of origin DE

This page is SKF Hand Pump 729124, part number 729124.
You can find the detail information about specifications and dimensions on part number 729124.

Tech Support