Manufacturer part number: PHS 10B-1TBH15
Brand: SKF
Price: 25.88 €
Delivery time: 5 Days
Number of Teeth: 15 T
Max. Shaft Bore Dia. dmax: 31.8 mm
Min. Shaft Bore Dia. dmin: 11 mm
Customs tariff — weight: 0.33 kg
Hub diameter H: 60 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PHS 10B-1TBH15
Part Number
|
---|
PHS 10B-1TBH15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Teeth (T) | Max. Shaft Bore Dia. dmax (mm) | Min. Shaft Bore Dia. dmin (mm) | Customs tariff — weight (kg) | Hub diameter H (mm) | Pitch circle diameter (mm) | Taper bush number | |
---|---|---|---|---|---|---|---|---|---|---|---|
25.88 € | 1 | 5 Days | 15 | 31.8 | 11 | 0.33 | 60 | 76.36 | 1,210 |
Loading...
Number of Tracks | 1 | Material | Steel | Design | European |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Tooth width(mm) | 9.17 | Customs tariff — weight unit | kg |
Total width L(mm) | 25 | Customs tariff — item number | 84839089 | Norm | DIN 8187/ISO 606, European type |
Internal width (inch) b1(inch) | 3/8 | Inner width b1(mm) | 9.65 | Hardened teeth (yes / no) | Yes |
Pitch (inch) p(inch) | 5/8 | Type | 10B-1 | Customs tariff — country of origin | DE |
Pitch p(mm) | 15.875 | Hub (yes / no) | Yes |
This page is SKF Simplex Sprocket for 5 / 8" × 3 / 8" Taper Bushings for 10B-1 Chains, part number PHS 10B-1TBH15.
You can find the detail information about specifications and dimensions on part number PHS 10B-1TBH15.
Part Number |
---|
PHS 10B-1TBH17 |
PHS 10B-1TBH19 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Teeth (T) | Max. Shaft Bore Dia. dmax (mm) | Min. Shaft Bore Dia. dmin (mm) | Customs tariff — weight (kg) | Hub diameter H (mm) | Pitch circle diameter (mm) | Taper bush number |
---|---|---|---|---|---|---|---|---|---|---|---|
29.43 € | 1 | 5 Days | 17 | 41.3 | 14 | 0.4 | 71 | 86.39 | 1.610 | ||
34.31 € | 1 | 5 Days | 19 | 41.3 | 14 | 0.56 | 75 | 96.45 | 1.610 |