Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PHS 16B-1TB38
Number of Teeth(T) | 38 | Number of Tracks | 1 | Material | Steel |
---|---|---|---|---|---|
Max. Shaft Bore Dia. dmax(mm) | 76.2 | Min. Shaft Bore Dia. dmin(mm) | 25 | Customs tariff — weight(kg) | 9.209 |
Design | European | Customs tariff — weight per | 1 | Tooth width(mm) | 16.18 |
Hub diameter H(mm) | 140 | Customs tariff — weight unit | kg | Total width L(mm) | 51 |
Customs tariff — item number | 84839089 | Norm | DIN 8187/ISO 606, European type | Inner width b1(mm) | 17 |
Hardened teeth (yes / no) | No | Pitch (inch) p(inch) | 1 | Type | 16B-1 |
Pitch circle diameter(mm) | 307.59 | Customs tariff — country of origin | DE | Pitch p(mm) | 25.4 |
Taper bush number | 3020 | Hub (yes / no) | Yes |
This page is SKF Simplex Sprocket for 1" × 17 mm Taper Bushings for 16B-1 Chains, part number PHS 16B-1TB38.
You can find the detail information about specifications and dimensions on part number PHS 16B-1TB38.