PARKER Parkrimp No-Skive Fitting 1NW46

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1NW46-15-5

Part Number
1NW46-15-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

47.71 €

1 5 Days

Loading...

  1. 1

Basic information

Nominal Dia.(mm) 8 A(mm) 52 Customs tariff weight(kg) 0.059
Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Thread or tube size -15
Connection group High-pressure cleaner B(mm) 29 Description of connection type Kärcher washing device connection
Connection type NW Fitting series 46 Customs tariff item number 73269098
Operating pressure Mpa 40 Customs tariff weight per 1 Hose fitting size -05
Fitting Parkrimp fitting Customs tariff country of origin DE Thread diameter metric M22x1.5

This page is PARKER Parkrimp No-Skive Fitting 1NW46, part number 1NW46-15-5.
You can find the detail information about specifications and dimensions on part number 1NW46-15-5.

Tech Support