Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K06V4-12-12 |
K06V4-16-16 |
K06V4-32-32 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | H (mm) | Thread diameter UNF | B (mm) | Operating pressure Mpa | Hose fitting size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.85 € | 1 | 5 Days | 19 | 105 | 0.207 | -12 | 32 | 30 | 1-1/16x12 | 43 | 35 | -12 | ||
167.11 € | 1 | 5 Days | 25 | 122 | 0.346 | -16 | 41 | 36 | 1-5/16x12 | 50 | 28 | -16 | ||
536.98 € | 1 | 5 Days | 51 | 168 | 1.497 | -32 | 75 | 65 | 2-1/2x12 | 70 | 17.5 | -32 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | SAE |
---|---|---|---|---|---|
Norm | ISO12151-5-SWS | Common name | DKJ | Description of connection type | SAE (JIC) - 37° sealing cone with union nut |
Connection type | 06 | Fitting series | V4 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | ParLock fitting | Customs tariff country of origin | DE |