PARKER ParLock Fitting K4NV4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K4NV4-20-20
K4NV4-24-20
K4NV4-32-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size F
(mm)
Imperial flange size E
(mm)

205.15 €

1 5 Days 311860.986-2098.2-20511 1/490

314.86 €

1 5 Days 311861.02-2498-20601 1/290

649.06 €

1 5 Days 512573.482-32160.2-32712138

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Description of connection type ISO 6162-1 - 5,000 psi - standard design - 90° elbow (5,000 psi) Connection type 4N Fitting series V4
Customs tariff item number 73269098 Operating pressure Mpa 35 Customs tariff weight per 1
Fitting ParLock fitting Customs tariff country of origin DE

Tech Support