Manufacturer part number: 1FU48-4-4
Brand: PARKER HANNIFIN
Price: 35.29 €
Delivery time: 5 Days
Nominal Dia.: 6 mm
A: 50 mm
Customs tariff weight: 0.112 kg
Thread or tube size: -04
W: 19
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1FU48-4-4
Part Number
|
---|
1FU48-4-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | H (mm) | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter BSP | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.29 € | 1 | 5 Days | 6 | 50 | 0.112 | -04 | 19 | 19 | 32 | 35 | -04 | 1/4x19 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | JIS |
---|---|---|---|---|---|
Norm | ISO 228-1, JIS B8363 | Common name | GUI | Description of connection type | JIS 30° sealing cone with BSP union nut |
Connection type | FU | Fitting series | 48 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |
This page is PARKER Parkrimp No-Skive Fitting 1FU48, part number 1FU48-4-4.
You can find the detail information about specifications and dimensions on part number 1FU48-4-4.
Part Number |
---|
1FU48-12-12 |
1FU48-6-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | H (mm) | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter BSP |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
279.94 € | 1 | 5 Days | 19 | 71 | 0.299 | -12 | 36 | 36 | 45 | 28 | -12 | 3/4x14 | ||
68.74 € | 1 | 5 Days | 10 | 58 | 0.105 | -06 | 22 | 24 | 35 | 35 | -06 | 3/8x19 |