Manufacturer part number: 1CE46-6-4
Brand: PARKER HANNIFIN
Price: 42.14 €
Delivery time: 5 Days
Nominal Dia.: 6 mm
A: 70 mm
Customs tariff weight: 0.082 kg
Thread or tube size: -06
W: 14
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1CE46-6-4
Part Number
|
---|
1CE46-6-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | E (mm) | Thread diameter metric | Tube O.D. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.14 € | 1 | 5 Days | 6 | 70 | 0.082 | -06 | 14 | 45 | 31.5 | -04 | 19 | M12x1.5 | 6 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | DIN - metric |
---|---|---|---|---|---|
Norm | ISO 12151-2-SWE 45°-L | Common name | DKOL 45° | Description of connection type | Taper with union nut and O-ring - light series - 45° elbow |
Connection type | CE | Fitting series | 46 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |
This page is PARKER Parkrimp No-Skive Fitting 1CE46, part number 1CE46-6-4.
You can find the detail information about specifications and dimensions on part number 1CE46-6-4.
Part Number |
---|
1CE46-10-5 |
1CE46-10-6 |
1CE46-12-6 |
1CE46-15-8 |
1CE46-18-10 |
1CE46-8-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | E (mm) | Thread diameter metric | Tube O.D. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.75 € | 1 | 5 Days | 8 | 67 | 0.105 | -10 | 19 | 43 | 40 | -05 | 15 | M16x1.5 | 10 | ||
35.09 € | 1 | 5 Days | 10 | 68 | 0.129 | -10 | 19 | 45 | 40 | -06 | 20 | M16x1.5 | 10 | ||
29.91 € | 1 | 5 Days | 10 | 68 | 0.07 | -12 | 22 | 45 | 35 | -06 | 19 | M18x1.5 | 12 | ||
37.05 € | 1 | 5 Days | 12 | 71 | 0.146 | -15 | 27 | 47 | 31.5 | -08 | 22 | M22x1.5 | 15 | ||
49.12 € | 1 | 5 Days | 16 | 75 | 0.201 | -18 | 32 | 50 | 31.5 | -10 | 23 | M26x1.5 | 18 | ||
27.00 € | 1 | 5 Days | 6 | 59 | 0.09 | -08 | 17 | 35 | 42.5 | -04 | 16 | M14x1.5 | 8 |