Manufacturer part number: 13746-12-16
Brand: PARKER HANNIFIN
Price: Please contact the support for quotation
Delivery time: Quote
Nominal Dia.: 25 mm
A: 91 mm
Customs tariff weight: 0.345 kg
Thread or tube size: -12
W: 32
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
13746-12-16
Part Number
|
---|
13746-12-16 |
Part Number | Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | Thread diameter UNF | B (mm) | Hose fitting size | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 25 | 91 | 0.345 | -12 | 32 | 1-1/16x12 | 61 | -16 | 21 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | SAE |
---|---|---|---|---|---|
Norm | ISO 12151-5-SWE 45° | Common name | DKJ 45° | Description of connection type | JIC - 37° - Sealing cone with union nut - 45° elbow |
Connection type | 37 | Fitting series | 46 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 35 | Customs tariff weight per | 1 | Fitting | Parkrimp fitting |
Customs tariff country of origin | DE |