Manufacturer part number: 11577-12-12
Brand: PARKER HANNIFIN
Price: 94.00 €
Delivery time: 3 Days
Nominal Dia.: 19 mm
A: 107 mm
Customs tariff weight: 0.329 kg
Thread or tube size: -12
B: 62 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11577-12-12
Part Number
|
---|
11577-12-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | B (mm) | Hose fitting size | F (mm) | Imperial flange size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
94.00 € | 1 | 3 Days | 19 | 107 | 0.329 | -12 | 62 | -12 | 38 | 3/4 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | Flange |
---|---|---|---|---|---|
Norm | ISO 12151-3-S-L | Common name | SFL / 3,000 psi | Description of connection type | ISO 6162-1 - flange - standard design |
Connection type | 15 | Fitting series | 77 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 35 | Customs tariff weight per | 1 | Fitting | Parkrimp fitting |
Customs tariff country of origin | DE |
This page is PARKER Parkrimp No-Skive Fitting 11577, part number 11577-12-12.
You can find the detail information about specifications and dimensions on part number 11577-12-12.
Part Number |
---|
11577-16-12 |
11577-16-16 |
11577-8-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | B (mm) | Hose fitting size | F (mm) | Imperial flange size |
---|---|---|---|---|---|---|---|---|---|---|---|---|
102.34 € | 1 | 23 Days | 19 | 88 | 0.344 | -16 | 42 | -12 | 45 | 1 | ||
114.15 € | 1 | 3 Days | 25 | 119 | 0.513 | -16 | 65 | -16 | 45 | 1 | ||
63.06 € | 1 | 92 Days | 12 | 90 | 0.152 | -08 | 55 | -08 | 30 | 1/2 |