Manufacturer part number: 1J970-8-8-SM
Brand: PARKER HANNIFIN
Price: 105.42 €
Delivery time: 5 Days
Nominal Dia.: 12 mm
A: 70 mm
Customs tariff weight: 0.297 kg
Thread or tube size: -08
W: 24
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1J970-8-8-SM
Part Number
|
---|
1J970-8-8-SM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | Thread diameter UNF | B (mm) | Operating pressure Mpa | Hose fitting size | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.42 € | 1 | 5 Days | 12 | 70 | 0.297 | -08 | 24 | 13/16x16 | 35 | 63.5 | -08 | 29 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | ORFS |
---|---|---|---|---|---|
Design code | Metric width across flats | Norm | ISO 12151-1 - SWES, SAE J516 | Common name | ORFS 90° |
Description of connection type | ORFS with union nut - 90° elbow | Connection type | J9 | Fitting series | 70 |
Customs tariff item number | 73269098 | Customs tariff weight per | 1 | Fitting | Parkrimp fitting |
Customs tariff country of origin | DE |
This page is PARKER Parkrimp No-Skive Fitting 1J970, part number 1J970-8-8-SM.
You can find the detail information about specifications and dimensions on part number 1J970-8-8-SM.
Part Number |
---|
1J970-12-12-SM |
1J970-16-16-SM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | Thread diameter UNF | B (mm) | Operating pressure Mpa | Hose fitting size | E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
104.86 € | 1 | 5 Days | 19 | 89 | 0.391 | -12 | 36 | 1-3/16x12 | 49 | 41 | -12 | 48 | ||
181.00 € | 1 | 5 Days | 25 | 111 | 1.266 | -16 | 41 | 1-7/16x12 | 64 | 41 | -16 | 56 |