Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
39B82-10-6BK
Nominal Dia.(mm) | 10 | A(mm) | 48 | Customs tariff weight(kg) | 0.062 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Brass | Thread or tube size | -10 |
Connection group | DIN - metric | W | 19 | B(mm) | 25 |
Description of connection type | Sealing head with union nut - light series - 45° elbow | Connection type | 9B | Fitting series | 82 |
Customs tariff item number | 74122000 | Operating pressure Mpa | 24 | Customs tariff weight per | 1 |
Hose fitting size | -06 | Fitting | Push-Lok fitting | Customs tariff country of origin | DE |
E(mm) | 16 | Thread diameter metric | M16x1.5 | Tube O.D. | 10 |