Manufacturer part number: 11973-16-16
Brand: PARKER HANNIFIN
Price: 212.02 €
Delivery time: 5 Days
Nominal Dia.: 25 mm
A: 118 mm
Customs tariff weight: 0 kg
Thread or tube size: -16
B: 67 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11973-16-16
Part Number
|
---|
11973-16-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | B (mm) | Hose fitting size | F (mm) | Imperial flange size | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
212.02 € | 1 | 5 Days | 25 | 118 | 0 | -16 | 67 | -16 | 45 | 1 | 70 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | Flange |
---|---|---|---|---|---|
Norm | ISO 12151-3 - E- L | Common name | SFL 90° / 3,000 psi | Description of connection type | ISO 6162-1 - flange - 90° elbow |
Connection type | 19 | Fitting series | 73 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 35 | Customs tariff weight per | 1 | Fitting | Parkrimp fitting |
Customs tariff country of origin | DE |
This page is PARKER Parkrimp No-Skive Fitting 11973, part number 11973-16-16.
You can find the detail information about specifications and dimensions on part number 11973-16-16.
Part Number |
---|
11973-12-12-1P |
11973-16-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | B (mm) | Hose fitting size | F (mm) | Imperial flange size | E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
174.38 € | 1 | 5 Days | 19 | 109 | 0.459 | -12 | 61 | -12 | 38 | 3/4 | 58 | ||
236.71 € | 1 | 5 Days | 19 | 102 | 0.459 | -16 | 54 | -12 | 45 | 1 | 58 |