SKF CARB toroidal roller bearings with gasket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C 5918-2CS5V/C3
C 5918-2CS5V/C4
C 5918-CS5V/C3
C 6915-2CS5V/C3
C 6915-2CS5V/C4
C 6915-CS5V/C3
C 6915-CS5V/C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Bearing clearance designator Model series Shoulder dimension d2
(mm)
Shoulder dimension D1
(mm)
Bearing clearance identifier

522.94 €

1 5 Days 90125461102240004000001.6881021.144Radial clearance larger than normalC 59102113C3

543.85 €

1 5 Days 90125461102240004000001.7211021.144Radial clearance larger than C3C 59102113C4

501.09 €

1 5 Days 90125461102240004000001.6961021.144Radial clearance larger than normalC 59-113C3

439.37 €

1 5 Days 75105541402040003250001.37283.6137.5Radial clearance larger than normalC 6983.695.5C3

422.48 €

1 5 Days 75105541402040003250001.33183.6137.5Radial clearance larger than C3C 6983.695.5C4

403.54 €

1 5 Days 75105541402040003250001.34983.6137.5Radial clearance larger than normalC 69-95.5C3

403.54 €

1 5 Days 75105541402040003250001.33383.6137.5Radial clearance larger than C3C 69-95.5C4

Loading...

  1. 1

Basic information

Bore Cylindrical Design Full rollers Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 84823000 Customs tariff — country of origin DE
Engineering material Steel Cage material None

Tech Support