Manufacturer part number: 3309AV
Brand: LUDWIG MEISTER
Price: Please contact the support for quotation
Delivery time: 5 Days
Customs tariff weight: 0.014 kg
Outside diameter D: 94.8 mm
Thickness s: 0.3 mm
Roller bearing designation: -
Internal diameter d: 45 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3309AV
Design | AV | Customs tariff weight unit | kg | Type | NILOS ring |
---|---|---|---|---|---|
Customs tariff weight Pro | 1 | Engineering material | Zinc-plated special strip steel | Customs tariff article number | 73269098 |
Customs tariff country of origin | DE |
This page is NILOS ring AV, part number 3309AV.
You can find the detail information about specifications and dimensions on part number 3309AV.
Part Number |
---|
22226AV |
22228AV |
22232AV |
33108AV |
33109AV |
3310AV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Outside diameter D (mm) | Thickness s (mm) | Roller bearing designation | Internal diameter d (mm) |
---|---|---|---|---|---|---|---|---|---|
- | 2 | 5 Days | 0.099 | 214 | 0.5 | - | 130 | ||
- | 2 | 5 Days | 0.111 | 229 | 0.5 | - | 140 | ||
- | 2 | 5 Days | 0.156 | 267 | 0.5 | - | 160 | ||
- | 2 | 5 Days | 0.01 | 73 | 0.3 | - | 40 | ||
- | 2 | 5 Days | 0.01 | 77.5 | 0.3 | 33109 | 45 | ||
- | 2 | 5 Days | 0.015 | 103 | 0.3 | - | 50 |