Manufacturer part number: GE35LMEDCF
Brand: PARKER HANNIFIN
Price: 73.48 €
Delivery time: 5 Days
S2: 50 mm
D4: 50
PN bar: 250
Customs tariff weight: 0.437 kg
External pipe diameter D1: 35
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE35LMEDCF
Part Number
|
---|
GE35LMEDCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | D4 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Model series | T1 | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.48 € | 1 | 5 Days | 50 | 50 | 250 | 0.437 | 35 | 39 | Complete, with nut and ring | 50 | 17.5 | 20 | 48 | 30 | L | M 42×2.0 | DE |
Loading...
Customs tariff weight unit | kg | Order code | GE-M-ED | Surface | Cr(VI)-free |
---|---|---|---|---|---|
Customs tariff item number | 73079910 | Engineering material | Steel | Customs tariff weight per | 1 |
This page is Parker GE-M-ED Male Stud Connector, part number GE35LMEDCF.
You can find the detail information about specifications and dimensions on part number GE35LMEDCF.
Part Number |
---|
GE12SMEDCF |
GE12ZLMEDCF |
GE15LM22X1.5EDCF |
GE15LMEDCF |
GE15LMEDOMDCF |
GE18LMEDCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | D4 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Model series | T1 | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.06 € | 1 | 5 Days | 24 | 24 | 630 | 0.109 | 12 | 33 | Complete, with nut and ring | 24 | 17 | 12 | 36.5 | 8 | S | M 18×1.5 | PL | ||
17.00 € | 1 | 5 Days | 22 | 22 | 400 | 0.069 | 12 | 27 | EO-2 complete fitting including nut and ring | 22 | 12.5 | 12 | 31.5 | 9 | L | M 16×1.5 | DE | ||
21.26 € | 1 | 5 Days | 27 | 27 | 400 | 0.119 | 15 | 30 | Complete, with nut and ring | 27 | 15 | 14 | 36 | 12 | L | M 22×1.5 | DE | ||
13.49 € | 1 | 5 Days | 27 | 24 | 400 | 0.1 | 15 | 29 | Complete, with nut and ring | 24 | 13.5 | 12 | 32.5 | 11 | L | M 18×1.5 | PL | ||
8.31 € | 1 | 5 Days | 27 | 24 | 400 | 0.052 | 15 | 29 | Without nut and ring, but including all other parts, such as seals | 24 | 13.5 | 12 | 32.5 | 11 | L | M 18×1.5 | PL | ||
19.25 € | 1 | 5 Days | 32 | 27 | 400 | 0.143 | 18 | 31 | Complete, with nut and ring | 27 | 14.5 | 14 | 36 | 14 | L | M 22×1.5 | DE |