Manufacturer part number: SK 47 75 SA
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
Thermal Resistance: 1.05 - 0.45 K/W
Width: 200 mm
Height: 40 mm
Plate Thickness: 10 mm
Surface: black anodised
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SK 47 75 SA
This page is Standard Extruded Heatsinks, part number SK 47 75 SA.
You can find the detail information about specifications and dimensions on part number SK 47 75 SA.
Configure
Basic Attributes
Thermal Resistance(K/W)
Width(mm)
Height(mm)
Plate Thickness(mm)
Surface
Length(mm)
Optional Attributes
Part Number |
---|
SK 133 100 SA |
SK 136 100 SA |
SK 145 20 SA 220 |
SK 471 75 SA |
SK 48 50 SA |
SK 486 37,5 SA |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thermal Resistance (K/W) | Width (mm) | Height (mm) | Plate Thickness (mm) | Surface | Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 1.8 - 1.15 | 150 | 27 | 5 | black anodised | 100 | |||
- | 1 | Quote | 1.8 - 0.8 | 200 | 15 | 3.5 | black anodised | 100 | |||
- | 1 | Quote | 12 - 7.5 | 29 | 12 | 3 | black anodised | 20 | |||
- | 1 | Quote | 17.1 - 11.1 | 35 | 6 | 1.8 | black anodised | 75 | |||
- | 1 | Quote | 3.5 - 2 | 65 | 20 | 4 | black anodised | 50 | |||
- | 1 | Quote | 14 - 5 | 25.8 | 8 | 3 | black anodised | 37.5 |