Linear ball bearing and housing units / KGBAS..-PP-AS, adjustable, sealed, greased, relubrication facility, corrosion-resistant design possible

Linear ball bearing and housing units / KGBAS..-PP-AS, adjustable, sealed, greased, relubrication facility, corrosion-resistant design possible
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~50
・Overall Length L(mm): 32~100

Adjustable, sealed, greased, with relubrication facility; corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KGBAS12-PP-AS
KGBAS25-PP-AS
KGBAS40-PP-AS
KGBAS50-PP-AS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
B
(mm)
Mass
(g)

97.77 €

1 Available 4 Days 12324280

143.33 €

1 Available 4 Days 255874410

208.12 €

1 Available 4 Days 40801081200

219.43 €

1 17 Days 501001301880

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support