Linear ball bearing and housing units / KGHK..-B-PP-AS, sealed, greased, relubrication facility, corrosion-resistant design possible

Linear ball bearing and housing units / KGHK..-B-PP-AS, sealed, greased, relubrication facility, corrosion-resistant design possible
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 6~50
・Overall Length L(mm): 22~70.2

Sealed, greased, with relubrication facility; corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KGHK06-B-PP-AS
KGHK08-B-PP-AS
KGHK12-B-PP-AS
KGHK16-B-PP-AS
KGHK20-B-PP-AS
KGHK25-B-PP-AS
KGHK30-B-PP-AS
KGHK40-B-PP-AS
KGHK50-B-PP-AS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
B
(mm)
Mass
(g)

65.98 €

1 Available 4 Days 6223230

71.97 €

1 Available 4 Days 824.23250

83.97 €

1 Available 4 Days 1228.24080

95.95 €

1 Available 4 Days 1630.243110

107.95 €

1 Available 4 Days 2030.253144

113.97 €

1 Available 4 Days 2540.260255

94.38 €

1 12 Days 3050.267421

131.97 €

1 Available 4 Days 4060.287759

143.95 €

1 Available 4 Days 5070.21031375

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support