Linear ball bearing and housing units / KTSOS..-PP-AS, open design, adjustable clearance, with self-aligning linear ball bearing, contact seals on both sides

Linear ball bearing and housing units / KTSOS..-PP-AS, open design, adjustable clearance, with self-aligning linear ball bearing, contact seals on both sides
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~30
・Overall Length L(mm): 70~142

Open design, adjustable clearance, with self-aligning linear ball bearing, contact seals on both sides.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KTSOS12-PP-AS
KTSOS16-PP-AS
KTSOS20-PP-AS
KTSOS30-PP-AS
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
B
(mm)
Mass
(g)
1 4 Days 127043190
1 4 Days 167853310
1 4 Days 209660520
1 4 Days 30142871550

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support