Linear guideway carriages / stainless steel / four-row / KWVE-N-RROC

Linear guideway carriages / stainless steel / four-row / KWVE-N-RROC
  • Volume Discount
[Specifications]
・Rail Width(mm): 63~120
・Mounting Height H(mm): 27~52
・Length L(mm): 71.4~140.6
・Preload class: G3

Carriages KWVE..-B-N, low carriage, four-row.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KWVE20-B-N-RROC-V1-G3
KWVE20-B-N-RROC-V2-G3
KWVE25-B-N-RROC-V1-G3
KWVE25-B-N-RROC-V2-G3
KWVE30-B-N-RROC-V1-G3
KWVE30-B-N-RROC-V2-G3
KWVE35-B-N-RROC-V1-G3
KWVE35-B-N-RROC-V2-G3
KWVE45-B-N-RROC-V1-G3
KWVE45-B-N-RROC-V2-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Accuracy class Customs tariff weight

171.58 €

1 Available 4 Days 6327131002700071.4V10.397

171.58 €

1 Available 4 Days 6327131002700071.4V20.397

178.07 €

1 Available 4 Days 7031179003700083.3V10.6

178.07 €

1 Available 4 Days 7031179003700083.3V20.6

219.33 €

1 Available 4 Days 9038275005500099V11.088

219.33 €

1 Available 4 Days 9038275005500099V21.088

227.60 €

1 Available 4 Days 100443800072000112V11.577

227.60 €

1 Available 4 Days 100443800072000112V21.577

285.37 €

1 Available 4 Days 1205269000141000140.6V12.793

285.37 €

1 Available 4 Days 1205269000141000140.6V22.793

Loading...

  1. 1

Basic information

Preload class G3 RoHS Certificate Available REACH Certificate Available
Customs tariff weight unit kg

Tech Support