Linear guideway carriages / material selectable / four-row / ungreased / KWVE-SN-UG

Linear guideway carriages / material selectable / four-row / ungreased / KWVE-SN-UG
  • Volume Discount
[Specifications]
・Rail Width(mm): 48, 60
・Mounting Height H(mm): 31, 38
・Length L(mm): 83.3, 99

Carriages KWVE..-B-SN, narrow, low carriage, four-row

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KWVE25-B-SN-UG-V1-G1
KWVE25-B-SN-UG-V1-G2
KWVE25-B-SN-UG-V1-G3
KWVE25-B-SN-UG-V1-G4
KWVE25-B-SN-UG-V2-G1
KWVE25-B-SN-UG-V2-G2
KWVE25-B-SN-UG-V2-G3
KWVE25-B-SN-UG-V2-G4
KWVE30-B-SN-UG-V1-G1
KWVE30-B-SN-UG-V1-G2
KWVE30-B-SN-UG-V1-G3
KWVE30-B-SN-UG-V1-G4
KWVE30-B-SN-UG-V2-G1
KWVE30-B-SN-UG-V2-G2
KWVE30-B-SN-UG-V2-G3
KWVE30-B-SN-UG-V2-G4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

145.03 €

1 Available 4 Days 4831179003700083.3G1V10.47

137.97 €

1 Available 4 Days 4831179003700083.3G2V10.47

130.88 €

1 Available 4 Days 4831179003700083.3G3V10.47

100.70 €

1 Available 4 Days 4831179003700083.3G4V10.47

145.03 €

1 Available 4 Days 4831179003700083.3G1V20.47

137.97 €

1 Available 4 Days 4831179003700083.3G2V20.47

130.88 €

1 Available 4 Days 4831179003700083.3G3V20.47

100.70 €

1 Available 4 Days 4831179003700083.3G4V20.47

177.47 €

1 Available 4 Days 6038275005500099G1V10.829

169.22 €

1 Available 4 Days 6038275005500099G2V10.829

161.55 €

1 Available 4 Days 6038275005500099G3V10.829

153.90 €

1 Available 4 Days 6038275005500099G4V10.829

177.47 €

1 Available 4 Days 6038275005500099G1V20.829

169.22 €

1 Available 4 Days 6038275005500099G2V20.829

161.55 €

1 Available 4 Days 6038275005500099G3V20.829

153.90 €

1 Available 4 Days 6038275005500099G4V20.829

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

Tech Support