Carriages LFDL..-SF, Bogie Carriage; Clearance-free; Corrosion-resistant Design Possible

Carriages LFDL..-SF, Bogie Carriage; Clearance-free; Corrosion-resistant Design Possible
[Specifications]
・B(mm): 120
・H1(mm): 55
・L(mm): 150

Carriage, bogie carriage; clearance-free.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFDL52-SF

LFDL-SF Track Roller Guidance System with Bogie Carriage

Dimensions


LFDL-SF with LFS (-C, -CE, -CEE, -E, -EE, -NZZ)

Top view
Dimension table · Dimensions in mm
Carriage1)MassTrack roller2)For shaft diameterDimensionsMounting dimensionsTotal height H
of carriage and guideway
 m  H1BLJBJB1JL1JL2H2H3T5G4N5G6MA3)
           +0.3     StandardLFS (-C, -CE, -CEE,
 ≈kg               Nm-E, -EE, -NZZ)
LFDL32-SF1LFR50/8-6-2Z637801006054607029.295M821M81544.2
LFDL52-SF2.5LFR5201-10-2Z10551201509083769041116M1026M104066.1
Corrosion-resistant design available by agreement.
1) In order to protect the raceways, the carriages can also be fitted with the lubrication and wiper unit AB (special accessory). Please contact us.
2) For ordering of replacement parts, please contact us.
3) Tightening torque for track roller bolts, concentric bolts are supplied tightened to MA.

Basic Load Ratings

Basic load ratings
CarriageGuidewayTrack roller2)Basic load ratings
   CyC0yCzC0zM0xM0yM0z
   NNNNNmNmNm
LFDL32-SFLFS32LFR50/8-6-2Z41002400660042003013070
LFDL52-B-SFLFS52LFR5201-10-2Z1000052001680010000110380200
2) For ordering of replacement parts, please contact us.
Part Number
LFDL52-SF
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

324.62 €

1 17 Days

Loading...

  1. 1

Basic information

B(mm) 120 H1(mm) 55 L(mm) 150
RoHS Certificate Available REACH Certificate Available Weight/Unit(kg) 3.2

This page is Carriages LFDL..-SF, Bogie Carriage; Clearance-free; Corrosion-resistant Design Possible, part number LFDL52-SF.
You can find the detail information about specifications and dimensions on part number LFDL52-SF.

Tech Support